MAX40100

PRODUCTION

Precision, Low-Power, and Low-Noise Op Amp with RRIO

Save Power and Board Space—1.5MHz GBW at Just 66µA Supply Current in a Space-Saving 6-Bump WLP

Part Models
2
1ku List Price
Starting From $1.46

Part Details

  • Low 66µA Quiescent Current
  • Low Input Noise:
    • 42nV√Hz @ 1kHz
    • 0.42μVPP from 0.1Hz to 10Hz
  • Rail-to-Rail Inputs and Outputs (RRIO)
  • 1.5MHz GBW
  • Ultra-Low 10pA Input Bias Current
  • Single 1.6V to 5.5V Supply Voltage Range
  • Unity Gain Stable
  • Power-Saving Shutdown Mode
  • Tiny 1.1mm x 0.76mm 6-bump WLP
MAX40100
Precision, Low-Power, and Low-Noise Op Amp with RRIO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX40100

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX40100EVKIT

Evaluation Kit for the MAX40100

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40100 evaluation kit (EV kit) provides a proven design to evaluate the MAX40100 precision, low-noise, low-drift dual-operational amplifier in a 6-bump waferlevel package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40100AWT+ installed.

Applications

  • Battery-Powered Devices
  • Cell Phones
  • Loop-Powered Systems
  • Portable Medical Devices
  • Sensor Interfaces

MAX40100EVKIT
Evaluation Kit for the MAX40100

Latest Discussions

Recently Viewed