MAX40080

RECOMMENDED FOR NEW DESIGNS

Precision, Fast Sample-Rate, Digital Current-Sense Amplifier

Up to 1Msps Digital Current-Sense Amplifier with Smart Modes to Save Power and Simplify MCU firmware

Part Models
2
1ku List Price
Starting From $1.11

Part Details

  • Programmable Sample Rate up to 1Msps
  • Wide Input Common-Mode range from -0.1V (ground sensing) to 36V
  • Programmable Input Sense Range (±10mV and ±50mV)
  • Very low 5μV Input Offset Voltage allows using a small sense resistor
  • I2C compliant and SMBus compatible interface with smart modes to save power:
    • Wake-up current threshold
    • Low 4 measurements/s rate
    • Auto-shutdown when I2C is inactive
  • Bi-directional current sensing
  • Common-Mode Voltage monitoring up to 36V
  • Space-saving 12-bump WLP (0.4mm pitch) and 12-pin TDFN
  • Peak current Log
  • Programmable over-current/voltage thresholds and under-voltage threshold
  • Alert output with programmable response time
  • 64-cell deep FIFO
MAX40080
Precision, Fast Sample-Rate, Digital Current-Sense Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
MAX9611 PRODUCTION High-Side, Current-Sense Amplifiers with 12-Bit ADC and Op Amp/Comparator
Power Monitors 1
MAX34417 PRODUCTION SMBus Four-Channel Very Wide Dynamic Range Power Accumulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX40080EVSYS

Evaluation Kit for the MAX40080

Features and Benefits

  • Easy-to-Reach Test Points
  • Fully Assembled and Tested
  • Windows 7, 8, and 10-Compatible Software

Product Details

The MAX40080 evaluation system (EV system) provides a single platform to evaluate the MAX40080 precision digital current-sense amplifier. The EV system consists of two boards connected through headers, a MAX32666FTHR microcontroller board, and the MAX40080 EV kit board. The MAX32666FTHR contains the firmware necessary to use the PC GUI program and provides power to the MAX40080 EV kit board. The MAX40080 EV kit board ships with jumpers preinstalled for quick evaluation of the MAX40080.

Applications

  • Base-Station PA Control
  • Battery Operated Devices
  • Industrial Control and Automation
  • Server Backplanes
  • Telecom Equipment

MAX40080EVKIT

Evaluation Kit for the MAX40080

Features and Benefits

  • Easy-to-Reach Test Points
  • Fully Assembled and Tested
  • Windows 7, 8, and 10-Compatible Software

Product Details

The MAX40080 evaluation system (EV system) provides a single platform to evaluate the MAX40080 precision digital current-sense amplifier. The EV system consists of two boards connected through headers, a MAX32666FTHR microcontroller board, and the MAX40080 EV kit board. The MAX32666FTHR contains the firmware necessary to use the PC GUI program and provides power to the MAX40080 EV kit board. The MAX40080 EV kit board ships with jumpers preinstalled for quick evaluation of the MAX40080.

Applications

  • Base-Station PA Control
  • Battery Operated Devices
  • Industrial Control and Automation
  • Server Backplanes
  • Telecom Equipment

MAX40080EVSYS
Evaluation Kit for the MAX40080
MAX40080EVKIT
Evaluation Kit for the MAX40080

Latest Discussions

Recently Viewed