MAX40018

RECOMMENDED FOR NEW DESIGNS

Dual nanoPower Op Amps in Tiny WLP and TDFN Packages

Saves Power and Board Space in Mobile Devices — Op Amp Consumes Only 350nA per Amplifier

Part Models
4
1ku List Price
Starting From $1.01

Part Details

  • Ultra-Low Power Preserves Battery Life
    • 400nA Typical Supply Current (Per Channel)
  • Single 1.7V to 5.5V Supply Voltage Range
    • The Device Can be Powered From the Same 1.8V/2.5V/3.3V/5V System Rails
  • Tiny Packages Save Board Space
    • 1.63mm x 0.91mm x 0.5mm WLP-8 with 0.4mm Bump Pitch
    • 3mm x 3mm x 0.75mm TDFN-8 Package
  • Precision Specifications for Buffer/Filter/Gain Stages
    • Low 350μV Input Offset Voltage
    • Rail-to-Rail Output Voltage
    • 9kHz GBP
    • Low 0.1pA Input Bias Current
    • Unity-Gain Stable
  • -40°C to +125°C Temperature Range
MAX40018
Dual nanoPower Op Amps in Tiny WLP and TDFN Packages
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 1
MAX9913 PRODUCTION 200kHz, 4µA, Rail-to-Rail I/O Op Amps with Shutdown
Low Power Op Amps (≤ 1mA/amp) 1
MAX40007 RECOMMENDED FOR NEW DESIGNS nanoPower Op Amp in Ultra-Tiny WLP and SOT23 Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX40018
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX40018EVKIT

Evaluation Kit for the MAX40018

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40018 evaluation kit (EV kit) provides a proven design to evaluate the MAX40018 low power, rail-torail dual-operational amplifiers (op amps) in an 8-bump (1.63mm x 0.91mm x 0.5mm) wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40018ANA+ installed.

Applications

  • Handheld Devices
  • Notebook and Tablet Computers
  • Portable Instrumentation
  • Portable Medical Devices
  • Wearable Devices

MAX40018EVKIT
Evaluation Kit for the MAX40018

Latest Discussions

No discussions on MAX40018 yet. Have something to say?

Start a Discussion on EngineerZone®