MAX40016

RECOMMENDED FOR NEW DESIGNS

4-Decade Current Sense Amplifier with Integrated Current Sense Element

Industry's Widest Dynamic Range Current Sense Amplifier

Part Models
3
1ku List Price
Starting From $1.62

Part Details

  • Integrated Current Sense Element Saves The Space and Cost of Expensive Precision Sense Resistors
  • 4-Decade Measurement Range
    • Maintains Accuracy from < 300µA to > 3A
  • Withstands Overloads to 4A
  • Low Voltage Drop Across Sense Element
    • 60mV (Active Mode, 3A Load, WLP Package)
    • 35mV (Low Power Mode, 3A Load, WLP Package)
  • Three Multiplexed Scaling Resistor Outputs Allow Full Dynamic Range while Interfaced to 12-bit ADCs
  • +2.5V to +5.5V Input Supply Voltage Range
  • Low Power Mode Reduces Supply Current to 10μA Max
  • Space-Saving
    • Tiny 1.98mm x 1.3mm, 15-Bump, WLP
    • 4mm x 4mm 16-Pin TQFN
  • -40°C to +125°C Operating Temperature Range
MAX40016
4-Decade Current Sense Amplifier with Integrated Current Sense Element
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX40016EVKIT

Evaluation Kit for the MAX40016

Features and Benefits

  • Integrated Current Sense Element
  • 4-Decade Measurement Range
    • Maintains Accuracy from < 300µA to 3A
  • Withstands Overloads to 4A
  • +2.5V to +5.5V Input Common Mode Range
  • Low Power Mode Reduces Supply Current to <10µA
  • Tiny 1.98mm x 1.31mm 15-Bump WLP
  • -40°C to +125°C Operating Temperature Range
  • Evaluates the MAX40016ANL+
  • Accommodates Easy-to-Use components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40016 evaluation kit (EV Kit) provides a proven design to evaluate the MAX40016 wide dynamic range current sense amplifier. The MAX40016 integrates the sense element, eliminating a bulky and costly external sense/ shunt resistor. The device measures four of decades of current (from < 300µA to 3A) while maintaining a highly accurate output reading. This EV kit demonstrates the MAX40016 in a tiny, space-saving, 15-bump wafer-level package (WLP).

The MAX40016 EV kit PCB comes with the MAX40016ANL+ device installed.

Applications

  • Mobile Devices
  • Portable Instruments
  • RF Power Monitoring

MAX40016EVKIT
Evaluation Kit for the MAX40016

Latest Discussions

No discussions on MAX40016 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed