MAX38902B

PRODUCTION

10.5μVRMS Low Noise 500mA LDO Linear Regulator

10.5μVRMS Low-Noise, Low-Dropout, 500mA Linear Regulators in a 2mm x 2mm TDFN Package

Part Models
2
1ku List Price
Starting From $0.82

Part Details

  • 1.7V to 5.5V Input Voltage Range
  • 0.6V to 5.3V Output Voltage Range
  • 10.5μVRMS Output Noise, 10Hz to 100kHz
  • 365μA Operating Supply Current
  • 70dB PSRR at 10kHz
  • 500mA Maximum Output Current
  • ±1% DC Accuracy over Load, Line, and Temperature
  • 100mV (max) Dropout at 500mA Load (3.6VIN)
  • < 0.1μA Shutdown Supply Current
  • Stable with 2μF (min) Output Capacitance
  • Active Discharge of 800Ω at OUT
  • Programmable Soft-Start Rate
  • Overcurrent and Overtemperature Protection
  • Output-to-Input Reversed Current Protection
  • POK Output
  • Pin-to-Pin Compatible with MAX8902 (TDFN)
  • 1.22mm x 0.82mm, 2 x 3 Bump, 0.4mm Pitch WLP; or 2mm x 2mm, 8-Pin TDFN Package
MAX38902B
10.5μVRMS Low Noise 500mA LDO Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX38902B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX38902EVKIT

Evaluation Kit for the MAX38902A/MAX38902B/MAX38902C/MAX38902D

Features and Benefits

  • Two Independent Circuits on One Board
    • Evaluates the MAX38902A/B IC in an 8-pin (2mm x 2mm) TDFN
    • Evaluates the MAX38902C/D IC in a 6-ball (1.45mm x 0.86mm) WLP
  • 1.7V to 5.5V Input Range
  • 1.2V to 5.0V Jumper Configurable Output Voltage (MAX38902A, On Board)
  • 0.6V to 5.3V Resistor Configurable Output Voltage (MAX38902B, with IC Replacement)
  • 0.6V to 5.3V Resistor Configurable Output Voltage (MAX38902C, On Board)
  • 1.2V to 5.0V Factory-Preset Output Voltage (MAX38902D, with IC Replacement)
  • Up to 500mA Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38902 evaluation kit (EV kit) evaluates the MAX38902A/B/C/D IC family of low noise linear regulators. The MAX38902 EV kit features two independent circuits to evaluate two different IC packages of the MAX38902A/B/C/D family. Both circuits on the EV kit operate over an input range of 1.7V to 5.5V, and provide any output voltage range of 0.6V to 5.3V. The TDFN circuit evaluates the MAX38902A/B, while the wafer-level package (WLP) circuit evaluates the MAX38902C/D. Each circuit output on the EV kit delivers up to 500mA of current.

The EV kit comes with the MAX38902A-ATA+ and the MAX38902C-ANT+ installed.

Applications

  • Audio Systems
  • Communication Circuitry
  • High-Resolution Data Acquisition Systems

MAXESSENTIAL02EP

Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Features and Benefits

  • Enables Immediate Testing of Nine Different Power Solutions
  • Includes nanoPower Buck and Boost Converters and Modules, Buck/Boost Converter, LDOs, and Continua Supercapacitor Backup Power Controller
  • Boards Designed to Accept 0.100” (2.54mm) Header Pin Strips for Mounting on Breadboards
  • Through Holes Accept Test Points for Connecting to Benchtop Equipment

Product Details

The MAXESSENTIAL02EP Essential Analog Efficient Power toolkit delivers products on ready-to-use boards for immediate testing and prototyping. The Essential Analog Efficient Power toolkit features products from the Buck, Boost, Buck-Boost, LDO, and Continua™ product categories. The selection also features nanoPower switching converter and module options.

MAX38902EVKIT
Evaluation Kit for the MAX38902A/MAX38902B/MAX38902C/MAX38902D
MAXESSENTIAL02EP
Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Latest Discussions

No discussions on MAX38902B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed