MAX3864

NOT RECOMMENDED FOR NEW DESIGNS

2.5Gbps, +3V to +5.5V, Wide Dynamic Range Transimpedance Preamplifier

2mA Input Overload 2.5Gbps TIA

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 490nA (typ) Input-Referred Noise
  • 2000MHz Bandwidth
  • 2mA Input Overload
  • 100Ω Differential Output Impedance
  • 112mW Power Dissipation at +3.3V
  • Integrated Filter Resistor
  • CML Outputs
  • Single +3.0V to +5.5V Supply Voltage
MAX3864
2.5Gbps, +3V to +5.5V, Wide Dynamic Range Transimpedance Preamplifier
MAX3864: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX3275 Low-Noise, Fibre Channel Transimpedance Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max3864 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed