MAX3845

NOT RECOMMENDED FOR NEW DESIGNS

DVI/HDMI 2:4 TMDS Fanout Switch and Cable Driver

Industry's First DVI/HDMI Fanout Switch Configurable to a Full 4x4 Switch

Part Models
3
1ku List Price
price unavailable

Part Details

  • Two DVI/HDMI TMDS-Compatible Inputs and Four DVI/HDMI TMDS-Compatible Outputs
  • Save Power by Turning Off Unused Outputs
  • Each Output Independently Selects Input 1 or Input 2
  • Three Preemphasis Settings Extend Cable Reach Up to 7m
  • Operation Up to 1.65Gbps
  • 14mm x 14mm, 100-Pin TQFP Package with Exposed Paddle for Heat Sinking
  • 3.3V Power Supply
  • TMDS Data (x3) and Clock (x1) Can Be Arbitrarily Assigned to the Four Identical Switched Paths (A, B, C, and D)
MAX3845
DVI/HDMI 2:4 TMDS Fanout Switch and Cable Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX3845EVKIT

Evaluation Kit for the MAX3845 and MAX4814E

Features and Benefits

  • Full 4-Output Fanout
  • Independent DDC Routing to Any Output from Each Input with Priority to Input 1
  • DVI-I and HDMI Connectors
  • Supports Full 1080p and 1920 x 1200 Resolutions
  • Input 2 Includes MAX3815 for Extended Cable Usage Up to 60 Meters
  • Independent Selection of Preemphasis Level on Each Output
  • All TMDS I/Os Feature 15kV HBM ESD Protection
  • Wall-Plug Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3845/MAX4814E evaluation kit (EV kit) is an assembled demonstration board that provides in-system evaluation of the MAX3845 DVI™/HDMI™ 2:4 TMDS® fanout/buffer and the MAX4814E 2:4 low-frequency switch. The input and output connections are made through Molex DVI and HDMI connectors for direct connection to DVI and HDMI cables.

An AC-to-DC wall-plug power adapter is included to provide power for the board. The board contains DC-DC conversion circuitry to allow operation of the +3.3V-supplied MAX3845 from the +5V DC wall-plug source.

Applications

  • Digital Signage and Industrial Display
  • DVI/HDMI Crosspoint Switches
  • DVI/HDMI Distribution Amplifiers
  • Home A/V Receivers
  • PC Monitor Distribution

MAX4814EEVKIT

Evaluation Kit for the MAX3845 and MAX4814E

Features and Benefits

  • Full 4-Output Fanout
  • Independent DDC Routing to Any Output from Each Input with Priority to Input 1
  • DVI-I and HDMI Connectors
  • Supports Full 1080p and 1920 x 1200 Resolutions
  • Input 2 Includes MAX3815 for Extended Cable Usage Up to 60 Meters
  • Independent Selection of Preemphasis Level on Each Output
  • All TMDS I/Os Feature 15kV HBM ESD Protection
  • Wall-Plug Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3845/MAX4814E evaluation kit (EV kit) is an assembled demonstration board that provides in-system evaluation of the MAX3845 DVI™/HDMI™ 2:4 TMDS® fanout/buffer and the MAX4814E 2:4 low-frequency switch. The input and output connections are made through Molex DVI and HDMI connectors for direct connection to DVI and HDMI cables.

An AC-to-DC wall-plug power adapter is included to provide power for the board. The board contains DC-DC conversion circuitry to allow operation of the +3.3V-supplied MAX3845 from the +5V DC wall-plug source.

Applications

  • Digital Signage and Industrial Display
  • DVI/HDMI Crosspoint Switches
  • DVI/HDMI Distribution Amplifiers
  • Home A/V Receivers
  • PC Monitor Distribution

MAX3845EVKIT
Evaluation Kit for the MAX3845 and MAX4814E
MAX4814EEVKIT
Evaluation Kit for the MAX3845 and MAX4814E

Latest Discussions

Recently Viewed