MAX3815
NOT RECOMMENDED FOR NEW DESIGNSTMDS Digital Video Equalizer for DVI/HDMI Cables
Cable Equalizer IC Extends DVI/HDMI Reach Beyond 30m
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Extends TMDS Cable Reach to Projectors or Monitors Using DVI, DFP, PanelLink, ADC, or HDMI Interfaces
- Extends TMDS Interface Length as Follows:
- 0 to 50 Meters Over DVI-Cable, 24 AWG STP (Shielded-Twisted Pair)
- 0 to 36 Meters Over DVI-Cable, 28 AWG STP
- 0 to 30 Meters Over DVI-Cable, 30 AWG STP
- Compatible with DTV Resolutions 480i, 480p, 720p, 1080i, and 1080p
- Compatible with Computer Resolutions VGA, SVGA, XGA, SXGA, UXGA
- Fully Automatic Equalization Up to 40dB at 825MHz (1.65Gbps), No System Control Required
- 3.3V Power Supply
- Power Dissipation of 0.6W (typ)
- 7mm x 7mm 48-Pin TQFP Lead-Free Package
The MAX3815 cable equalizer automatically provides compensation for DVI™, HDMI™, DFP, PanelLink®, and ADC cables. It extends the usable cable distance up to 36 meters. The MAX3815 is designed to equalize signals encoded in the transition-minimized differential signaling (TMDS®) format.
The MAX3815 features four CML-differential inputs and outputs (three data and one clock). It provides a loss-of-signal (LOS) output that indicates loss-of-clock signal. The outputs include a disable function or the equalizer can be powered down to conserve power. For direct chip-to-chip communication, the output drivers can be switched to one-half the DVI output specification to conserve power and reduce EMI. Equalization can be automatic or set to manual control for specific in-cable applications.
The MAX3815 is available in a 7mm x 7mm, 48-pin TQFP-EP package and operates over a 0°C to +70°C temperature range.
Applications
- DVI/HDMI Cable-Extender Modules and Active Cable Assemblies
- Front-Projector DVI/HDMI Inputs
- High-Definition Televisions and Displays
- LCD Computer Monitors
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3815CCM+D | 48-TQFP_EP-7X7X1.0 | ||
MAX3815CCM+TD | 48-TQFP_EP-7X7X1.0 |
This is the most up-to-date revision of the Data Sheet.