MAX3724

3.2Gbps SFP Transimpedance Amplifiers with RSSI

Viewing:

Part Details

  • Wider Bandwidth than MAX3744/MAX3745
  • RSSI Implementation in 4-Pin TO-46 Header (MAX3724 and MAX3748A)
  • 8psP-P Deterministic Jitter for < 100µAP-P Input Current
  • 325nARMS Input-Referred Noise at 2.1GHz Bandwidth
  • 28mA Supply Current at +3.3V
  • 2.5GHz Small-Signal Bandwidth
  • 2.0mAP-P AC Overload
  • Die Size: 30 mils x 50 mils (Identical to the MAX3744/MAX3745)
MAX3724
3.2Gbps SFP Transimpedance Amplifiers with RSSI
MAX3724, MAX3725: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX3744 2.7Gbps SFP Transimpedance Amplifiers with RSSI
MAX3745 2.7Gbps SFP Transimpedance Amplifiers with RSSI
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3724 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed