MAX3665

NOT RECOMMENDED FOR NEW DESIGNS

622Mbps, Ultra-Low-Power, 3.3V Transimpedance Preamplifier for SDH/SONET

Part Models
3
1ku List Price
price unavailable

Part Details

  • +3.3V or +5.0V Single-Supply Operation
  • 55nARMS Input-Referred Noise
  • 70mW Power Consumption at VCC = 3.3V
  • 8kΩ Gain
  • 450µA Peak Input Current
  • 260ps (max) Deterministic Jitter
  • Differential Output Drives 100ΩLoad
  • 470MHz Bandwidth
MAX3665
622Mbps, Ultra-Low-Power, 3.3V Transimpedance Preamplifier for SDH/SONET
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX3676 NOT RECOMMENDED FOR NEW DESIGNS 622Mbps, 3.3V Clock-Recovery and Data-Retiming IC with Limiting Amplifier
MAX3680 +3.3V, 622Mbps, SDH/SONET 1:8 Deserializer with TTL Outputs
MAX3681 +3.3V, 622Mbps, SDH/SONET 1:4 Deserializer with LVDS Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3665 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed