MAX3658

NOT RECOMMENDED FOR NEW DESIGNS

622Mbps, Low-Noise, High-Gain Transimpedance Preamplifier

Part Models
4
1ku List Price
Starting From $3.48
Viewing:

Part Details

  • 45nARMS Noise, -33dBm Sensitivity
  • 18.3kΩ Transimpedance Gain
  • 580MHz Bandwidth
  • 2mAP-P Input Overload, 1dBm Overload
  • 66mW Power Dissipation
  • 3.3V Operation
  • Average Photocurrent Monitor
MAX3658
622Mbps, Low-Noise, High-Gain Transimpedance Preamplifier
MAX3658: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3658AEVKIT

Evaluation Kit for the MAX3658A

Features and Benefits

  • Easy +3.3V Electrical Evaluation of the MAX3658A
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω Interfaces

Product Details

The MAX3658A evaluation kit is a fully assembled electrical demonstration kit that provides easy evaluation of the MAX3658A 622Mbps +3.3V trans-impedance amplifier.

Note that the MAX3658A evaluation kit provides an electrical interface to the IC that is similar, but not exactly the same as a photodiode.

Applications

  • -48V Distributed Power Systems
  • FTTx Transceivers
  • Optical Receivers (Up to 622Mbps Operation)
  • SFF/SFP Transceivers

MAX3658AEVKIT
Evaluation Kit for the MAX3658A

Latest Discussions

No discussions on max3658 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed