MAX365

PRODUCTION

Precision, Quad, SPST Analog Switches

Part Models
5
1ku List Price
Starting From $3.22
Viewing:

Part Details

  • Low On-Resistance: < 45Ω Typical (85Ω Max)
  • Guaranteed Matched On-Resistance Between Channels: < 2Ω
  • Guaranteed Flat On-Resistance over Full Analog Signal Range: ∆9Ω Max
  • Guaranteed Charge Injection: < 10pC
  • Guaranteed Off-Channel Leakage: < 4nA at +85°C
  • ESD Guaranteed > 2000V per Method 3015.7
  • Single-Supply Operation (+10V to +30V) Bipolar-Supply Operation (±4.5V to ±20V)
  • TTL-/CMOS-Logic Compatible
  • Rail-to-Rail Analog Signal Handling Capability
MAX365
Precision, Quad, SPST Analog Switches
MAX364, MAX365: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX365 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed