MAX36051
PRODUCTIONDeepCover Security Manager with 128 Bytes of Nonimprinting Memory
Single-Chip Solution Integrates Advanced Physical Security to Protect Against Physical and Environmental Tamperings
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- 128 Bytes of Nonimprinting Memory with High-Speed Erase
- Two General-Purpose Tamper-Detect Comparators with Associated Reference
- Latches State of All Tamper-Detect Comparators
- Free-Running, 32-Bit Elapsed Time Counter
- 4-Wire-Compatible Interface
- Programmable Glitch Filters
- On-Chip, Programmable Temperature Sensor
- System Power Monitor for Detection of Power Supply Attacks
- Tamper-Interrupt Output
- Integrated CPU Supervisor
- Battery-Backup Controller
- Programmable Ultra-Low Power Consumption
- 1.5µA at +25°C (typ)
- 3.0V to 3.6V Single-Supply Operation
Applications
- Gaming
- Industrial Controls and Monitoring
- Lottery Terminals
- Personal Computers
- Secure USB Flash Memory Drivers
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX36051+ | Chip-Scale Ball-Grid Array | ||
MAX36051+TRL | Chip-Scale Ball-Grid Array |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Security Managers 1 | ||
DS3605 | PRODUCTION | DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection |
Evaluation Kits
Latest Discussions
No discussions on max36051 yet. Have something to say?
Start a Discussion on EngineerZone®