DS3605

PRODUCTION

DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection

Single-Chip Solution Integrates Advanced Physical Security to Protect Against Physical and Environmental Tamperings

Part Models
2
1ku List Price
price unavailable

Part Details

  • RTC with Leap Year Compensation Valid Up to 2100
  • Uses Standard 32.768kHz 6pF Watch Crystal
  • Four General-Purpose Tamper Detect Comparators with Associated Reference
  • On-Chip Temperature Sensing for Detection of Thermal Attacks
  • Programmable Temperature Set-Points
  • Programmable Memory Erase Time from 0.01 to 100 Seconds
  • Timestamping of Tamper Events
  • Integrated CPU Supervisor
  • Service and Case Switch Digital Inputs
  • On-Chip Random Number Seed Generator
  • On-Chip Glitch Filter
  • I²C-Compatible Interface
  • Low Power Consumption (< 4µA at +25°C)
  • 3.0V to 3.6V Single-Supply Operation
DS3605
DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection
Ask a Question

Documentation

Reliability Data 1

Design Note 2

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS3605 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed