MAX352

PRODUCTION

Precision, Quad, SPST Analog Switches

Part Models
5
1ku List Price
Starting From $5.44

Part Details

  • Low On Resistance < 22Ω Typical (35Ω Max)
  • Guaranteed Matched On Resistance Between Channels < 2Ω
  • Guaranteed Flat On Resistance Over Analog Signal Range Δ3Ω Max
  • Guaranteed Charge Injection < 10pC
  • Guaranteed Off-Channel Leakage < 6nA at +85°C
  • ESD Guaranteed > 2000V per Method 3015.7
  • Single-Supply Operation (+10V to +30V)
  • Bipolar-Supply Operation (±4.5V to ±20V)
  • TTL-/CMOS-Logic Compatibility
  • Rail-to-Rail Analog Signal Handling Capability
MAX352
Precision, Quad, SPST Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX352 yet. Have something to say?

Start a Discussion on EngineerZone®