MAX32672
RECOMMENDED FOR NEW DESIGNSHigh-Reliability, Tiny, Ultra-Low-Power Arm Cortex-M4F Microcontroller with 12-Bit 1MSPS ADC
Cost-Effective, Highly Integrated, and Highly Reliable MCU that Enables Designs withComplex Sensor Processing
- Part Models
- 8
- 1ku List Price
- Starting From $4.01
Part Details
- High-Efficiency Microcontroller for Low Power High Reliability Devices
- Arm Cortex-M4 Processor with FPU up to 100MHz
- 1MB Dual-Bank Flash with Error Correction
- 200KB SRAM (160KB with ECC enabled),Optionally Preserved in Lowest Power Modes
- EEPROM Emulation on FLASH
- 16KB Unified Cache with ECC
- Resource Protection Unit (RPU) and Memory Protection Unit (MPU)
- Dual or Single Supply Operation, 1.7V to 3.6V
- Wide Operating Temperature: -40°C to +105°C
- Flexible Clocking Schemes
- Internal High-Speed 100MHz Oscillator
- Internal Low-Power 7.3728MHz and Ultra Low Power 80kHz Oscillators
- 14MHz-32MHz oscillator (external crystal required)
- 32.768kHz oscillator (external crystal required)
- External Clock Input for CPU, LPUART, LPTMR
- Power Management Maximizes Uptime for Battery Applications
- 59.8µA/MHz ACTIVE at 0.9V up to 12MHz (CoreMark®)
- 56.6µA/MHz ACTIVE at 1.1V up to 100MHz (While(1))
- 3.09µA Full Memory Retention Power in BACKUP Mode at VDD = 1.8V
- 350nA Ultra-Low Power RTC at VDD = 1.8V
- Wake from LPUART or LPTMR
- Optimal Peripheral Mix Provides Platform Scalability
- Up to 42 General-Purpose I/O Pins
- Up to Three SPI Master/Slave (up to 50Mbps)
- Up to Three 4-Wire UART
- One Low Power UART (LPUART)
- Up to Three I2C Master/Slave 3.4Mbps High Speed
- Up to Four 32-Bit Timers (TMR)
- Up to Two Low Power 32-Bit Timers (LPTMR)
- One I2S Master/Slave for Digital Audio Interface
- 12-Channel, 12-Bit, 1Msps SAR ADC with On-Die Temperature Sensor
- Security and Integrity
- Optional ECDSA-Based Cryptographic Secure Bootloader in ROM
- Secure Cryptographic Accelerator for Elliptic Curve
- AES-128/192/256 Hardware Acceleration Engine
In the DARWIN family, the MAX32672 is an ultra-low-power, cost-effective, highly integrated, and highly reliable 32-bit microcontroller enabling designs with complex sensor processing without compromising battery life. It combines a flexible and versatile power management unit with the powerful Arm® Cortex®-M4 processor with a floating-point unit (FPU). The MAX32672 also offers legacy designs an easy and cost-optimal upgrade path from 8- or16-bit microcontrollers.
The device integrates 1MB of flash and 200KB of SRAM to accommodate application and sensor code. Error correction coding (ECC) is implemented on the entire flash, RAM, and cache to ensure extremely reliable code execution even in the harshest of environments. Brownout detection ensures proper operation during power-down and power-up events and unexpected supply transients. The flash is organized into two equal-size physical banks to allow execute-while-write and facilitate "live upgrades."
Multiple high-speed peripherals such as 3.4MHz I2C, 50MHz SPI, and UART are included to maximize communication bandwidth. In addition, a low-power UART (LPUART) is available for operation in the lowest power sleep modes to facilitate wake-up activity without any loss of data. A total of six timers with I/O capability are provided, including two low-power timers to enable pulse counting, capture/compare, and pulse-width modulation (PWM) generation, even in the lowest power sleep modes. An incremental/quadrature encoder interface with multiple diagnostics is included specifically for motor control applications. A 1Msps, 12-channel, 12-bit successive approximation register (SAR) ADC is integrated for the digitization of analog sensor signals or other analog measurements. Two low-power comparators, available in all low-power modes, allow energy-efficient monitoring and wake-up on external analog signals. An Elliptic Curve Digital Signature Algorithm (ECDSA)-based cryptographic secure bootloader is available in ROM. The device is available in a 40-pin TQFN-EP, 56-pin TQFN, and a 64-pin eWLB.
Applications
- Battery-Powered Medical Devices
- Motion/Motor Control, Industrial Sensors
- Optical Communication Modules, Secure Radio Modem Controller
Documentation
Data Sheet 1
User Guide 1
Video 2
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX32672GTL+ | Thin Quad Flatpack, No Leads | ||
MAX32672GTL+T | Thin Quad Flatpack, No Leads | ||
MAX32672GTLBL+ | Thin Quad Flatpack, No Leads | ||
MAX32672GTLBL+T | Thin Quad Flatpack, No Leads | ||
MAX32672GTNBL+ | 56-LFCSP-7X7X0.75 | ||
MAX32672GTNBL+T | 56-LFCSP-7X7X0.75 | ||
MAX32672GWB+ | M643A3+1 | ||
MAX32672GWB+T | M643A3+1 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
CodeFusion Studio™
The award winning CodeFusion Studio (CFS) is an embedded software development platform based on Microsoft's Visual Studio Code (VS Code).
View DetailsEvaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Industrial Ethernet Physical Layer Devices 1 | ||
ADIN1110 | RECOMMENDED FOR NEW DESIGNS | Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY |