MAX321

PRODUCTION

Precision, Dual Supply, SPST, Analog CMOS Switches

Part Models
6
1ku List Price
Starting From $1.94

Part Details

  • Low On-Resistance, 35Ω max (16Ω typical)
  • RON Matching Between Channels < 2Ω
  • RON Flatness < 4Ω
  • Guaranteed Charge Injection < 5pC
  • Bipolar Supply Operation (±3V to ±8V)
  • Low Power Consumption, < 1.25mW
  • Low Leakage Current Over Temperature, < 2.5nA at +85°C
  • Fast Switching, tON < 150ns, tOFF < 100ns
  • Guaranteed Break-Before-Make (MAX322 only)
MAX321
Precision, Dual Supply, SPST, Analog CMOS Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX321 yet. Have something to say?

Start a Discussion on EngineerZone®