MAX306

PRODUCTION

Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers

Part Models
10
1ku List Price
Starting From $8.44
Viewing:

Part Details

  • Guaranteed On-Resistance Match Between Channels, < 5 Ω Max
  • Low On-Resistance, < 100Ω Max
  • Guaranteed Flat On-Resistance over Specified Signal Range, 7Ω Max
  • Guaranteed Charge Injection, < 10pC
  • INO(OFF) Leakage < 2.5nA at +85°C
  • ICOM(OFF) Leakage < 20nA at +85°C
  • ESD Protection > 2000V
  • Plug-In Upgrade for Industry-Standard DG406/DG407/DG506A/DG507A
  • Single-Supply Operation (+5V to +30V)
  • Bipolar-Supply Operation (±4.5V to ±20V)
  • Low Power Consumption, < 1.25mW
  • Rail-to-Rail Signal Handling
  • TTL/CMOS-Logic Compatible
MAX306
Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers
MAX306: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max306 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed