MAX2694
PRODUCTIONGPS/GNSS Low-Noise Amplifiers
Low-Noise-Figure GPS LNAs in an Ultra-Small WLP Offer Versions with Different Levels of Gain
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High Power Gain: 17.8dB (MAX2687)
- Low Noise Figure: 0.85dB (MAX2687)
- Integrated 50Ω Output Matching Circuit
- Low Supply Current: 4.5mA (MAX2694)
- Wide Supply Voltage Range: 1.6V to 3.6V
- Low Bill of Materials: One Inductor, Two Capacitors
- Small Footprint: 0.86mm x 0.86mm
- 0.4mm-Pitch Wafer-Level Package (WLP)
Applications
- Automotive Navigation
- Avionics
- Cellular Phones with GPS
- Digital Cameras
- Notebook PCs/Ultra-Mobile PCs
- Personal Navigation Devices (PNDs)
- Recreational, Marine Navigation
- Telematics (Asset Tracking and Management)
- Watches
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2694EWS+ | 4-WLCSP-N/A | ||
MAX2694EWS+T | 4-WLCSP-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 14, 2023 - 2275A WAFER FAB |
||
MAX2694EWS+ | PRODUCTION | |
MAX2694EWS+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX2694 yet. Have something to say?
Start a Discussion on EngineerZone®