MAX2692

PRODUCTION

WLAN/WiMAX Low-Noise Amplifiers

Low-Noise-Figure, 2.4GHz and 3.5GHz LNAs in an Ultra-Small WLP; Versions Available with Different Levels of Gain

Part Models
2
1ku List Price
Starting From $0.73

Part Details

  • 2.5GHz WLAN (MAX2692)
  • 3.7GHz WiMAX (MAX2695)
  • High Power Gain: 18dB (MAX2692)
  • Low Noise Figure: 1.1dB (MAX2692)
  • High Input IP3: -3dBm (MAX2695)
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 4.0mA
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 0.86mm
MAX2692
WLAN/WiMAX Low-Noise Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 3
MAX2659 PRODUCTION GPS/GNSS Low-Noise Amplifier
MAX12000 PRODUCTION 1575MHz GPS Front-End Amplifier
MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Product 1
MAX2654 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2692 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed