MAX2685

PRODUCTION

Low-Cost, 900MHz, Low-Noise Amplifier and Downconverter Mixer

900MHz LNA and Mixer Offer Complete Front End Solution with only 8mA

Part Models
2
1ku List Price
Starting From $1.97

Part Details

  • 800MHz to 1000MHz RF Frequency Range
  • +2.7V to +5.5V Single-Supply Operation
  • Integrated LNA + Mixer + LO Buffer
  • Logic-Controlled LNA Bypass Switch Reduces Supply Current
  • LNA Performance (High/Low Gain)
    • Gain: +15dB/-12dB
    • NF: 1.4dB/12dB
    • Input IP3: -4dBm/+16dBm
  • Mixer Performance (High/Low Gain)
    • Gain: 6dB/4.6dB
    • NF: 13dB/12dB
    • Input IP3: +7dBm/-1.5dBm
  • Supply Current
    • 8.5mA (High Gain)
    • 3.8mA (Low Gain)
  • <0.1µA Supply Current in Shutdown Mode
  • 0.8µs Receiver Enable Time
MAX2685
Low-Cost, 900MHz, Low-Noise Amplifier and Downconverter Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Downconverters/Receivers 3
MAX2680 PRODUCTION 400MHz to 2.5GHz, Low-Noise, SiGe Downconverter Mixers
MAX2681 PRODUCTION 400MHz to 2.5GHz, Low-Noise, SiGe Downconverter Mixers
MAX2682 PRODUCTION 400MHz to 2.5GHz, Low-Noise, SiGe Downconverter Mixers
Low Noise Amplifiers 2
MAX2640 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
MAX2641 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2685EVKIT

Evaluation Kit for the MAX2685

Features and Benefits

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs
  • Fully Assembled and Tested
  • Allows Testing of All Device Functions

Product Details

The MAX2685 evaluation kit (EV kit) simplifies testing of the MAX2685. This EV kit allows evaluation of the low-noise amplifier (LNA) as well as the downconverter mixer.

Applications

  • 868MHz European ISM Band
  • 900MHz ISM-Band Applications
  • Cell Phones/Cordless Phones
  • Wireless Data

MAX2685EVKIT
Evaluation Kit for the MAX2685

Latest Discussions

No discussions on MAX2685 yet. Have something to say?

Start a Discussion on EngineerZone®