MAX2679B

PRODUCTION

GPS/GNSS Ultra-Low Current Low-Noise Amplifiers

Industry's Lowest Power GPS LNAs

Part Models
2
1ku List Price
Starting From $0.51

Part Details

  • High Power Gain: 19dB (MAX2679), 16.5dB (MAX2679B)
  • Low Noise Figure: 0.95dB (MAX2679), 1.03dB (MAX2679B)
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 1mA (MAX2679), 650μA (MAX2679B)
  • Wide Supply Voltage Range: 1.08V to 1.98V
  • Low Bill of Materials: One Inductor, Two Capacitors, One Resistor
  • 4-Bump, 0.4mm Pitch WLP, 0.83mm x 0.83mm
MAX2679B
GPS/GNSS Ultra-Low Current Low-Noise Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX2679EVKIT

Evaluation Kit for the MAX2679 and MAX2679B

Features and Benefits

  • Easy Evaluation of MAX2679/MAX2679B IC
  • 1.08V to 1.98V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2679/MAX2679B evaluation kits (EV kits) simplify the evaluation of the MAX2679/MAX2679B GPS/ GNSS ultra-low current low-noise amplifier (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

eval board
MAX2679BEVKIT

Evaluation Kit for the MAX2679 and MAX2679B

Features and Benefits

  • Easy Evaluation of MAX2679/MAX2679B IC
  • 1.08V to 1.98V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2679/MAX2679B evaluation kits (EV kits) simplify the evaluation of the MAX2679/MAX2679B GPS/ GNSS ultra-low current low-noise amplifier (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

MAX2679EVKIT
Evaluation Kit for the MAX2679 and MAX2679B
MAX2679BEVKIT
Evaluation Kit for the MAX2679 and MAX2679B

Latest Discussions