MAX2676

PRODUCTION

GPS/GNSS LNAs with Antenna Switch and Bias

Low-Noise-Figure GPS LNAs in an Ultra-Small WLP Package with Autosensing Bypass Switch

Part Models
2
1ku List Price
price unavailable

Part Details

  • Eliminates Discrete Antenna Sensing, Switching, and Bias Networks
    • Autodetects Antenna Connection
    • Provides Antenna Bias
    • Short-Circuit Protection
  • Wide 1.6V to 3.6V Supply Voltage Range
  • Ultra-Small Footprint (0.86mm x 1.26mm) WLP Package
  • For Applications Without Antenna Port, Use Pin-Compatible 4-Bump MAX2686/MAX2687/MAX2688 LNA
MAX2676
GPS/GNSS LNAs with Antenna Switch and Bias
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX2676 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed