MAX2670

PRODUCTION

GPS/GNSS Front-End Amplifier

Dual-Stage, Low-Noise Amplifier Solution Includes Gain-Step Control

Part Models
4
1ku List Price
Starting From $3.51

Part Details

  • First Amplifier Noise Figure*: 1.0dB
  • High Gain**: 34.8dB
  • 3.4dB Gain Step
  • Shared VCC and RFOUT2 Pin
  • Integrated 50Ω Output Matching
  • 3.0V to 5.5V Supply Voltage Range
  • Small, Low-Cost Package (3mm x 3mm)
  • AEC-Q100 Qualified
  • ESD Protected to ±2kV Human Body Model
MAX2670
GPS/GNSS Front-End Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2670EVKIT

Evaluation Kit for the MAX2670

Features and Benefits

  • Flexible Evaluation of the MAX2670 IC
    • Stand-Alone AMP 1 or AMP 2 Configuration
    • Cascade Configuration with Interstage SAW Filter*
  • Optimal Matching and Coupling Eliminates Tuning
  • All Ports Matched to 50Ω and Accessible through SMA Connectors for Simple Interfacing
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX2670 evaluation kit (EV kit) is an easy-to-use platform that enables straightforward evaluation of the MAX2670 two-stage high-performance GPS LNA, which is designed for use in demanding automotive applications and provides 35dB gain. The EV kit includes all functionality that would typically be found in a typical remote antenna module, with the exception of a 12V regulator. Optimal matching and coupling circuits are included on the EV kit, enabling “plug and play” operation. In many applications, an interstage SAW filter is used to maximize immunity to out-of-band interferers. A pair of common SAW filter footprints are available to enable evaluation in this configuration. Resistor options are provided to enable stand-alone testing of either gain stage or cascade testing of the two gain stages and optional SAW filter. Interfacing the MAX2670 EV kit to RF test equipment is streamlined using industry-standard SMA connectors.

Applications

  • Active Antennas
  • Integrated Automotive and Marine GPS Receivers

MAX2670EVKIT
Evaluation Kit for the MAX2670

Latest Discussions

No discussions on MAX2670 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed