MAX2658

PRODUCTION

GPS/GNSS Low-Noise Amplifiers

Low-Noise-Figure GPS LNAs in an Ultra-Small WLP Package Offer Higher Linearity Version for Increased Sensitivity

Part Models
2
1ku List Price
price unavailable

Part Details

  • High-Power Gain: 19dB (MAX2657)
  • Ultra-Low-Noise Figure: 0.8dB
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 4.1mA (MAX2657)
  • Wide Supply Voltage Range: 1.6V to 3.3V
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 1.26mm
  • Thin Profile: 0.65mm
  • 0.4mm-Pitch Wafer-Level Package (WLP)
MAX2658
GPS/GNSS Low-Noise Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 3
MAX2659 PRODUCTION GPS/GNSS Low-Noise Amplifier
MAX12000 PRODUCTION 1575MHz GPS Front-End Amplifier
MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Product 1
MAX2654 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2658 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed