MAX2650
PRODUCTIONDC-to-Microwave, +5V Low-Noise Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $1.00
Part Details
- Internally Biased
- High Gain: 18.3dB at 900MHz
- 3.9dB Noise Figure
- Single +4.5V to +5.5V Operation
- -1dBm Output 1dB Compression Power
- Low-Cost Silicon Bipolar Design
- Ultra-Small SOT143 Package
The MAX2650 is a low-noise amplifier for use from DC to microwave frequencies. Operating from a single +5V supply, it has a flat gain response to 900MHz. The MAX2650's low noise figure and high drive capability make it ideal for a variety of transmit, receive, and buffer applications.
The device is internally biased, eliminating the need for external bias resistors or inductors. In a typical application, the only external components needed are input and output blocking capacitors and a VCC bypass capacitor.
The MAX2650 comes in a 4-pin SOT143 package, requiring minimal board space.
Applications
- Cellular Base Stations
- Global Positioning Systems (GPS)
- ISM Radios
- Set-Top Boxes
- Special Mobile Radios
- Wireless Local Area Networks (WLANs)
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2650EUS+ | 4-SOT_23-N/A | ||
MAX2650EUS+T | 4-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX2650EUS+ | PRODUCTION | |
MAX2650EUS+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.