MAX2645

PRODUCTION

3.4GHz to 3.8GHz SiGe Low-Noise Amplifier/PA Predriver

Part Models
2
1ku List Price
Starting From $1.23

Part Details

  • 3.4GHz to 3.8GHz Frequency Range
  • LNA Performance (High/Low-Gain Modes)
    • Gain: +14.4dB/-9.7dB
    • NF: 2.3dB/15.5dB
    • Input IP3: +4dBm/+13dBm
    • Supply Current: 9.2mA/2.7mA
  • Highly Versatile Application
    • Receive Path 1st and 2nd Stage LNA
    • Transmit PA Predriver
    • LO Buffer
  • Adjustable IP3 and Supply Current
  • 0.1µA Supply Current in Shutdown Mode
  • +3.0V to +5.5V Single-Supply Operation
  • 10-Pin µMAX-EP Package (5.0mm x 3.0mm)
MAX2645
3.4GHz to 3.8GHz SiGe Low-Noise Amplifier/PA Predriver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2645EVKIT

Evaluation Kit for the MAX2645

Features and Benefits

  • Easy Evaluation of the MAX2645
  • All Critical Peripheral Components Included
  • SMA Input and Output Connectors
  • RF Ports Matched to 50Ω at 3.55GHz
  • Fully Assembled and Tested

Product Details

The MAX2645 evaluation kit (EV kit) simplifies evaluation of the MAX2645 3.4GHz to 3.8GHz low-noise amplifier/PA predriver. The EV kit is fully assembled and tested, allowing simple evaluation of all device functions. All RF signal ports use SMA connectors, providing a convenient interface to RF test equipment.

The MAX2645 is a versatile, high-performance, low-noise amplifier with adjustable IP3. These features allow the MAX2645 to be used in a variety of applications, from a low-noise amplifier to a PA predriver. As assembled, the MAX2645 EV kit is configured for lowest noise figure performance (NF = 2.3dB, IIP3 = +4dBm). A few minor component changes configure the device as a low-noise amplifier with higher linearity and slightly degraded noise figure performance (NF = 2.6dB, IIP3 = +10dBm) or as a PA predriver with high output P1dB performance (output P1dB = +12dBm). Refer to the MAX2645 data sheet for application-specific performance data.

Applications

  • Wireless Local Loop (WLL)

MAX2645EVKIT
Evaluation Kit for the MAX2645

Latest Discussions

No discussions on MAX2645 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed