MAX26404

PRODUCTION

36V, 4A/5A/6A, Fully-Integrated Synchronous Silent Switcher Buck

Part Models
1
1ku List Price
Starting From $1.31

Part Details

  • Silent Switcher Converter
    • Enables Compact, Efficient, Low-EMI Solution
    • Spread-Spectrum Frequency Modulation
    • Symmetrical Package Offers Superior EMI Performance
  • Multiple Functions for Small Size
    • Operating VIN Range of 3V to 36V
    • 10μA Quiescent Current in Skip Mode
    • Synchronous DC-DC Converter with IntegratedFETs
    • 400kHz and 2.1MHz Fixed-Frequency Options
    • Fixed 2.5ms Internal Soft-Start
    • Programmable 0.8V to 10V Output, or Fixed-Output Voltages of 3.3V and 5.0V
    • Other Fixed-Output Options Available between2.9V to 6V in 100mV Steps
    • 3.5mm x 3.75mm, 17-Pin FC2QFN
  • Dual-Phase Capability
    • Can Be Used in Dual-Phase Configuration forHigh-Power Design
    • Dynamic Current Sharing through Shared VEA Pin
    • Low-IQ Operation Capability in Dual Phase
  • High Precision
    • ±1% Output-Voltage Accuracy in FPWM Mode at No Load
    • Precise Output Voltage Monitoring with PGOOD
  • Robust for the Environment
    • Forced-PWM and Skip-Mode Operation
    • 99% Duty-Cycle Operation with Low Dropout
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Operating Temperature Range
MAX26404
36V, 4A/5A/6A, Fully-Integrated Synchronous Silent Switcher Buck
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT8615 RECOMMENDED FOR NEW DESIGNS 42V, 3.5A Synchronous Step-down Regulator with 2.5μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX26406EVKIT

Evaluates MAX26404/MAX26405/MAX26406

Features and Benefits

  • 3V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 0.8V and 10V
  • Delivers up to 6A Output Current (up to 5A for MAX26405, up to 4A for MAX26404)
  • Frequency Synchronization Input
  • 99% Duty-Cycle Operation with Low Dropout
  • Spread Spectrum Frequency Modulation
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX26406 evaluation kit (EV kit) provides a proven design to evaluate the MAX26406, 2.1MHz synchronous Silent Switcher® buck converter in a 17-pin, side-wettable FC2QFN package. The various test points and jumpers are included for the evaluation.

The MAX26406 EV kit comes with the MAX26406AFOBY+ installed (2.1MHz, 3.3V). The MAX26406 EV kit output voltage is fixed and is easily configured with minimum component changes. Use this EV kit to evaluate all variants of the MAX26404/MAX26405/MAX26406 with minimal component changes.

MAX26406EVKIT
Evaluates MAX26404/MAX26405/MAX26406

Latest Discussions