LT8615

RECOMMENDED FOR NEW DESIGNS

42V, 3.5A Synchronous Step-down Regulator with 2.5μA Quiescent Current

Part Models
4
1ku List Price
Starting From $1.65

Part Details

  • Wide Input Voltage Range: 3V to 42V
  • Wide Output Voltage Range: 0.787V to (VIN – 0.4V)
  • Ultralow Quiescent Current Burst Mode®
  • Operation:
    • <2.5μA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple <10mVP-P
  • Silent Switcher® Powertrain for Ultralow EMI Emissions
  • High Efficiency 2MHz Synchronous Operation:
    • Up to 93% Efficiency at 2MHz, 12VIN to 5VOUT
  • Fast Minimum Switch-On Time: 40ns
  • Very Low Dropout: 125mV at 1A
  • Adjustable and Synchronizable: 400kHz to 2.5MHz
  • Optional Spread-Spectrum Frequency Modulation
  • Fixed Frequency Peak Current-Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Output Soft-Start and Tracking
  • Small 3mm × 3mm Side Wettable QFN Package
    • Clearance Between High Voltage and Low Voltage Pins
    • Excellent Solder Joint Reliability
  • AEC-Q100 Qualified for Automotive Applications
  • Temperature Grade 0: −40°C to +150°C, TA
LT8615
42V, 3.5A Synchronous Step-down Regulator with 2.5μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LT8615-AZ

Product Details

The evaluation board EVAL-LT8615-AZ is a 42V, 3.5A micropower synchronous step-down regulator with Silent Switcher® powertrain featuring the LT®8615.

The evaluation board is designed for a 5V output from a 5.5V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8615 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when the output is regulated at 5V. Top and bottom power switches, compensation components, and other necessary circuits inside the LT8615 minimize external components and simplify design.

The SYNC pin on the evaluation board is grounded by default for low ripple burst mode operation. Moving JP1 to pulse skipping/sync position can change the operation mode to pulse skipping operation. To synchronize to an external clock, move JP1 to pulse skipping/sync and apply the external clock to the SYNC turret. Once JP1 is on the spread-spectrum position, VCC is applied to the SYNC pin for low EMI spread spectrum operation. Figure 1on user guide shows the efficiency of the circuit.

The evaluation board has an EMI filter installed. Under spread-spectrum operation, the radiated and conducted EMI performances of the board (with EMI filter) are shown in Figure 2 and Figure 3 on user guide. The red lines in the figures are CISPR25 Class 5 peak limit. To use the EMI filter, the input should be tied to VEMI, not VIN. An inductor L2, which is a 0Ω jumper on the board by default now, can be added in the EMI filter to further reduce the conducted emission.

This board is suitable for a wide range of automotive, telecom, industrial, and other general-purpose applications. The LT8615 data sheet gives a complete description of the part, operation, and application information. Read the data sheet in conjunction with this user guide for the EVAL-LT8615-AZ.

EVAL-LT8615-AZ

Latest Discussions

No discussions on LT8615 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed