MAX26403

PRODUCTION

36V, 2.5A/3.5A, Fully Integrated Synchronous Silent Switcher Buck Converters

Part Models
1
1ku List Price
Starting From $1.16

Part Details

  • Silent Switcher
    • Enables Compact, Efficient, Low-EMI Solution
    • Spread-Spectrum Frequency Modulation
    • Symmetrical Package Offers Superior EMI Performance
  • Multiple Functions for Small Size
    • Operating Input Voltage Range: 3V to 36V
    • Synchronous DC-DC Converter with Integrated Field-Effect Transistors (FETs) up to 2.5A/3.5A
    • 10μA Quiescent Current in Skip Mode
    • 3MHz/2.1MHz/400kHz Switching Frequency
    • Spread-Spectrum Option
    • Fixed 2.5ms Internal Soft-Start
    • Programmable 0.8V to 12V Output Voltage Range or Fixed 5V/3.3V Options Available
    • 99% Duty Cycle Operation with Low Dropout
  • High Precision for Safety Critical Applications
    • MAXQ Power Architecture
    • ±1.5% Output Voltage Accuracy in Forced-PWM
    • Precision Enable Thresholds for Fully Programmable Undervoltage Lockout (UVLO) Thresholds
    • Accurate Windowed PGOOD
  • Robust for the Environment
    • Average Current-Mode, Forced-PWM, and Skip Operation
    • Overtemperature, Overvoltage (OV), and Short-Circuit Protection
    • 3mm x 3mm FC2QFN
    • -40°C to +125°C Operating Temperature Range
MAX26403
36V, 2.5A/3.5A, Fully Integrated Synchronous Silent Switcher Buck Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT8615 RECOMMENDED FOR NEW DESIGNS 42V, 3.5A Synchronous Step-down Regulator with 2.5μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX26403EVKIT

Evaluation Kit for MAX26402/MAX26403

Features and Benefits

  • 3V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or AdjustableBetween 0.8V and 12V
  • Delivers up to 3.5A Output Current (up to 2.5A for MAX26402)
  • Frequency Synchronization Input
  • 99% Duty Cycle Operation with Low Dropout
  • Voltage-Monitoring PGOOD Output with UV/OV Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX26403 evaluation kit (EV kit) provides a proven design to evaluate the MAX26403 2.1MHz high-voltage mini-buck converter in a side-wettable, 15-pin FC2QFN package. Various test points and jumpers are included for evaluation.

The MAX26403 EV kit comes with the MAX26403AFLB/Y+ installed (3.3V, 2.1MHz). This EV kit can be used to evaluate all variants of the MAX26402/MAX26403 with minimal component changes.

MAX26403EVKIT
Evaluation Kit for MAX26402/MAX26403

Latest Discussions

No discussions on MAX26403 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed