MAX2634

PRODUCTION

315MHz/433MHz Low-Noise Amplifier for Automotive RKE

Ultra-Low-Current Low-Noise Amplifier for RKE Solutions with Low-Noise Figure and Shutdown Mode

Part Models
4
1ku List Price
Starting From $0.88

Part Details

  • Optimized for 308MHz, 315MHz, 418MHz, and 433.92MHz
  • 2.2V to 5.5V Supply Voltage Range
  • Low Operating Supply Current
    • 2.5mA (typ), 4mA (max)
  • Logic-Controlled 1µA (max) Shutdown
  • Typical Performance at 315MHz
    • 1.25dB Noise Figure
    • -16dBm Input IP3
    • 15.5dB Power Gain
  • Automotive Temperature Range
    • -40°C to +125°C
  • ESD Rating of ±2.0kV (HBM) on All Pins
  • AEC-Q100 Qualification
MAX2634
315MHz/433MHz Low-Noise Amplifier for Automotive RKE
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 1
MAX2640 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2634EVKIT

Evaluation Kit for the MAX2634

Features and Benefits

  • Easy Evaluation of MAX2634 IC
  • 2.2V to 5.5V Single-Supply Operation
  • RF Inputs and Outputs Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2634 Evaluation Kit (EV Kit) simplifies the evaluation of the MAX2634, 315MHz/433MHz low-noise amplifier for automotive RKE. It enables testing of the device’s RF performance and require no additional supporting circuitry. The EV Kit provides 50Ω SMA connectors for inputs and outputs.

Applications

  • Garage Door Openers
  • Remote Keyless Entry (RKE)
  • Security
  • Telemetry Receivers
  • Tire Pressure Monitoring Systems (TPMS)

MAX2634EVKIT
Evaluation Kit for the MAX2634

Latest Discussions

No discussions on MAX2634 yet. Have something to say?

Start a Discussion on EngineerZone®