MAX2633
PRODUCTIONVHF-to-Microwave, +3V, General-Purpose Amplifiers
- Part Models
- 2
- 1ku List Price
- Starting From $1.15
Part Details
- Single +2.7V to +5.5V Operation
- Internally Biased (MAX2630/MAX2631)
- Adjustable Bias (MAX2632/MAX2633)
- 6.6mA Supply Current (insensitive to supplyvoltage)
- 1µA Shutdown Current (MAX2631/MAX2633)
- 3.7dB Noise Figure
- 13.4dB Gain
- Ultra-Small SOT Packages
The MAX2630/MAX2631/MAX2632/MAX2633 are low-voltage, low-noise amplifiers for use from VHF to microwave frequencies. Operating from a single +2.7V to +5.5V supply, these devices have a flat gain response to 900MHz. Their low noise figure and low supply current make them ideal for receive, buffer, and transmit IF applications.
The MAX2630/MAX2631 are biased internally, eliminating the need for external bias resistors or inductors. The MAX2632/MAX2633 have a user-selectable supply current, which can be adjusted by adding a single external resistor. This allows customized output power and gain according to specific applications requirements. The MAX2631/MAX2633 feature a shutdown pin that allows them to be powered down to less than 1µA supply current. Aside from a single bias resistor required for the MAX2632/MAX2633, the only external components needed for this family of amplifiers are input and output blocking capacitors and a VCC bypass capacitor.
The MAX2630 comes in a 4-pin SOT143 package, requiring minimal board space. The MAX2631/MAX2632 come in small 5-pin SOT23 packages. The MAX2633 comes in a 6-pin SOT23 package.
Applications
- Cell Phones
- Cordless Phones
- Global Positioning Systems (GPS)
- ISM Radios
- Land Mobile Radios
- Personal Communications Systems (PCS)
- Set-Top Boxes
- TV Tuners
- Wireless Local Area Networks (WLANs)
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2633EUT+ | 6-SOT_23-N/A | ||
MAX2633EUT+T | 6-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX2633EUT+ | PRODUCTION | |
MAX2633EUT+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX2633EUT+ | PRODUCTION | |
MAX2633EUT+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX2633 yet. Have something to say?
Start a Discussion on EngineerZone®