MAX2630

PRODUCTION

VHF-to-Microwave, +3V, General-Purpose Amplifiers

Part Models
2
1ku List Price
Starting From $1.02

Part Details

  • Single +2.7V to +5.5V Operation
  • Internally Biased (MAX2630/MAX2631)
  • Adjustable Bias (MAX2632/MAX2633)
  • 6.6mA Supply Current (insensitive to supplyvoltage)
  • 1µA Shutdown Current (MAX2631/MAX2633)
  • 3.7dB Noise Figure
  • 13.4dB Gain
  • Ultra-Small SOT Packages
MAX2630
VHF-to-Microwave, +3V, General-Purpose Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2630 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed