MAX2612

PRODUCTION

40MHz to 4GHz Linear Broadband Amplifiers

High-Performance Broadband Amplifier Family with Exceptional Gain Flatness

Part Models
2
1ku List Price
Starting From $1.64

Part Details

  • Extremely Flat Frequency Response
    • < 0.5dB, 1GHz to 4GHz
  • Low Noise Figure: 2.0dB at fRFIN = 2.0GHz
  • 40MHz to 4000MHz Frequency Range
  • Industry's Highest Max PIN Rating
  • Large OIP3 Ranges
    • MAX2615/MAX2616: +37dBm
    • MAX2612: +35.2dBm
    • MAX2613: +31.2dBm
    • MAX2614: +30dBm
  • Output P1dB: +19.5dBm (MAX2615/MAX2616)
  • High Gain: 18.6dB
  • Shutdown Mode (MAX2612/MAX2613/MAX2614/MAX2616)
  • Adjustable Bias Current for Improved OIP3 (MAX2615)
  • 3.0V to 5.25V Supply Range
  • Compact 2mm x 3mm TDFN Package
  • Industry-High ESD Rating: 2.5kV HBM
  • AEC-Q100 Qualified—Refer to Ordering Information for List of /V Parts
MAX2612
40MHz to 4GHz Linear Broadband Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2616EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Features and Benefits

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN

MAX2612EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Features and Benefits

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN

MAX2614EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Features and Benefits

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN

MAX2613EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Features and Benefits

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN

MAX2615EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Features and Benefits

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN

MAX2616EVKIT
Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616
MAX2612EVKIT
Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616
MAX2614EVKIT
Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616
MAX2613EVKIT
Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616
MAX2615EVKIT
Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Latest Discussions

No discussions on MAX2612 yet. Have something to say?

Start a Discussion on EngineerZone®