MAX2611
PRODUCTIONDC-to-Microwave, Low-Noise Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $0.94
Part Details
- Single +5V Supply Operation
- 3dB Bandwidth: DC to 1100MHz
- High Gain: 18dB at 500MHz
- Low Noise Figure: 3.5dB at 500MHz
- High Drive Capability: +3dBm at 16mA ID
- Ultra-Small SOT143 Package
The MAX2611 is a low-voltage, low-noise amplifier for use from DC to microwave frequencies. Operating from a single +5V supply, it has a 3dB bandwidth of 1100MHz. The MAX2611's low noise figure and high drive capability make it ideal for a variety of transmit, receive, and buffer applications.
In a typical application, the only external components needed are input and output blocking capacitors and a VCC series resistor. To improve gain and output power, an RF choke can be added in series to the bias resistor.
The MAX2611 comes in a 4-pin SOT143 package, requiring minimal board space.
Applications
- Global Positioning Systems (GPS)
- ISM Radios
- Land Mobile Radios
- Satellite Receivers
- Set-Top Boxes
- TV Tuners
- Wireless Local Area Networks (WLANs)
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2611EUS+ | 4-SOT_23-N/A | ||
MAX2611EUS+T | 4-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX2611EUS+ | PRODUCTION | |
MAX2611EUS+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.