MAX2602
PRODUCTION3.6V, 1W RF Power Transistors for 900MHz Applications
- Part Models
- 2
- 1ku List Price
- Starting From $3.45
Part Details
- Low Voltage: Operates from 1 Li-Ion or 3 NiCd/NiMH Batteries
- DC-to-Microwave Operating Range
- 1W Output Power at 900MHz
- On-Chip Diode for Accurate Biasing (MAX2602)
- Low-Cost Silicon Bipolar Technology
- Does Not Require Negative Bias or Supply Switch
- High Efficiency: 58%
The MAX2601/MAX2602 are RF power transistors optimized for use in portable cellular and wireless equipment that operates from three NiCd/NiMH cells or one Li-Ion cell. These transistors deliver 1W of RF power from a 3.6V supply with efficiency of 58% when biased for constant-envelope applications (e.g., FM or FSK). For NADC (IS-54) operation, they deliver 29dBm with -28dBc ACPR from a 4.8V supply.
The MAX2601 is a high-performance silicon bipolar RF power transistor. The MAX2602 includes a high-performance silicon bipolar RF power transistor, and a biasing diode that matches the thermal and process characteristics of the power transistor. This diode is used to create a bias network that accurately controls the power transistor’s collector current as the temperature changes.
The MAX2601/MAX2602 can be used as the final stage in a discrete or module power amplifier. Silicon bipolar technology eliminates the need for voltage inverters and sequencing circuitry, as required by GaAsFET power amplifiers. Furthermore, a drain switch is not required to turn off the MAX2601/MAX2602. This increases operating time in two ways: it allows lower system end-of-life battery voltage, and it eliminates the wasted power from a drain-switch device.
The MAX2601/MAX2602 are available in thermally enhanced, 8-pin SO packages, which are screened to the extended temperature range (-40°C to +85°C).
Applications
- 915MHz ISM Transmitters
- AMPS Cellular Phones
- CDPD Modems
- Digital Cellular Phones
- Land Mobile Radios
- Microcellular GSM (Power Class 5)
- Narrow-Band PCS (NPCS)
- Two-Way Paging
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2602ESA+ | 8-SOIC_N-150_MIL | ||
MAX2602ESA+T | 8-SOIC_N-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 30, 2018 - 1722F ASSEMBLY |
||
MAX2602ESA+ | PRODUCTION | |
MAX2602ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX2602 yet. Have something to say?
Start a Discussion on EngineerZone®