MAX2373

PRODUCTION

LNAs with Step Attenuator and VGA

Part Models
2
1ku List Price
Starting From $2.46

Part Details

  • Low Noise Figure (1.8dB typical)
  • High Small-Signal Gain (15dB Nominal)
  • Wide Frequency Range of Operation (100MHz to 1GHz)
  • 20dB Step Attenuator
  • 45dB AGC Range Excluding Step Attenuator
  • 2.65V to 3.3V Single-Supply Operation
  • Shutdown Mode
  • 3.5mA Supply Current, Adjustable Down to 2.5mA
  • 40dB Reverse Isolation
  • MAX2373
    LNAs with Step Attenuator and VGA
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    MAX2371EVKIT

    Evaluation Kit for the MAX2371, MAX2373

    Features and Benefits

  • Easy Evaluation of the MAX2371/MAX2373
  • 2.65V to 3.3V Single-Supply Operation
  • Jumpers for Analog/Digital Control
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • Product Details

    The MAX2371/MAX2373 evaluation kits (EV kits) simplify evaluation of the MAX2371/MAX2373 low-noise amplifiers (LNAs). They enable testing of the devices' radio frequency (RF) performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

    Applications

    • Direct Conversion Receiver (DCR)
    • Very Low IF Receiver

    MAX2373EVKIT

    Evaluation Kit for the MAX2371, MAX2373

    Features and Benefits

  • Easy Evaluation of the MAX2371/MAX2373
  • 2.65V to 3.3V Single-Supply Operation
  • Jumpers for Analog/Digital Control
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • Product Details

    The MAX2371/MAX2373 evaluation kits (EV kits) simplify evaluation of the MAX2371/MAX2373 low-noise amplifiers (LNAs). They enable testing of the devices' radio frequency (RF) performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

    Applications

    • Direct Conversion Receiver (DCR)
    • Very Low IF Receiver

    MAX2371EVKIT
    Evaluation Kit for the MAX2371, MAX2373
    MAX2373EVKIT
    Evaluation Kit for the MAX2371, MAX2373

    Latest Discussions

    No discussions on MAX2373 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed