MAX2248
PRODUCTION1.9GHz Power Amplifier
Industry's Only DECT PA with Digital Power Control
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Frequency Range: 1880MHz–1930MHz
- High +20dBm Output Power
- 2-Bit Digital Power Control: Four Output Levels
- Low 105mA Operating Current
- 0.5µA Low-Power Shutdown Mode Current
- +2.7V to +5V Single-Supply Operation
- Small 3mm x 3mm, 16-Pin TQFN Package
The MAX2248 single-supply, low-voltage power amplifier (PA) IC is designed specifically for applications in the 1880MHz to 1930MHz frequency band. The PA provides a +20dBm (100mW) output power in the highest power mode.
The PA includes a digital power control circuit to greatly simplify control of the output power. Four digitally controlled output power levels are provided: from +4dBm to +20dBm. A digital input controls the active or shutdown operating modes of the PA. In the shutdown mode, the current reduces to 0.5µA.
The MAX2248 integrates the RF input and inter-stage matching to simplify application of the IC. Temperature and supply-independent biasing are also included to provide stable performance under all operating conditions.
The IC operates from a +2.7V to +5V single-supply voltage. No negative bias voltage is required. Current consumption is a modest 105mA at the highest power level.
This part is packaged in a 3mm x 3mm, 16-pin TQFN.Applications
- 1.9GHz DECT (Cordless Phones and Wireless Headsets)
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2248ETE+ | 16-LFCSP-3X3X0.75 | ||
MAX2248ETE+T | 16-LFCSP-3X3X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 27, 2024 - 2400 ASSEMBLY |
||
MAX2248ETE+ | PRODUCTION | |
MAX2248ETE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on MAX2248 yet. Have something to say?
Start a Discussion on EngineerZone®