MAX2242

2.4GHz to 2.5GHz Linear Power Amplifier

2.4GHz PA Delivers +23 dBm Linear Output Power

Part Details

  • 2.4GHz to 2.5GHz Operating Range
  • +22.5dBm Linear Output Power (ACPR of <-33dBc 1st-Side Lobe and <-55dbc 2nd-Side Lobe)
  • 28.5dB Power Gain
  • On-Chip Power Detector
  • External Bias Control for Current Throttleback
  • +2.7V to +3.6V Single-Supply Operation
  • 0.5µA Shutdown Mode
  • Tiny Chip-Scale Package (1.5mm x 2.0mm)
MAX2242
2.4GHz to 2.5GHz Linear Power Amplifier
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 1
MAX2644 PRODUCTION 2.4GHz SiGe, High IP3 Low-Noise Amplifier
Product 2
MAX2247 2.4GHz SiGe Linear Power Amplifier
MAX2820 2.4GHz 802.11b Zero-IF Transceivers
RF Transceivers > 1GHz 2
MAX2830 PRODUCTION 2.4GHz to 2.5GHz 802.11g/b RF Transceiver with PA and Rx/Tx/Diversity Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2242 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed