MAX2233

PRODUCTION

900MHz ISM-Band, 250mW Power Amplifiers with Analog or Digital Gain Control

Part Models
2
1ku List Price
Starting From $2.94

Part Details

  • 800MHz to 1000MHz Frequency Range
  • 250mW (+24dBm) Output Power at 915MHz from +3.6V Supply
  • +2.7V to +5.5V Single-Supply Operation
  • 44% Power-Added Efficiency
  • 24dB Power Gain
  • 24dB Analog Gain-Control Range (MAX2232)
  • Three Levels of Digitally Programmed Power Gain in 10dB Steps (MAX2233)
  • Programmable RF Power Envelope Ramping (MAX2232)
  • Thermal Shutdown
  • Programmable Thermal Shutdown Timeout Period
  • 0.2µA Low-Power Shutdown Mode
  • Low ΔVSWR in Standby and Shutdown Modes
MAX2233
900MHz ISM-Band, 250mW Power Amplifiers with Analog or Digital Gain Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2233 yet. Have something to say?

Start a Discussion on EngineerZone®