MAX2181A

PRODUCTION

FM Automotive Low-Noise Amplifier

Smaller BOM and Cost with Programmable Attack Point and Gain

Part Models
5
1ku List Price
Starting From $1.03

Part Details

  • +5V Supply Voltage
  • Integrated AGC Function Eliminates External Pin Diodes
  • High Dynamic Range
  • Low-Noise, Sub 3dB Noise Figure
  • Low External BOM
  • Small Package (3mm x 3mm TQFN)
  • Integrated Power Detector
MAX2181A
FM Automotive Low-Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2181AEVKIT

Evaluation Kit for the MAX2181A

Features and Benefits

  • Easy Evaluation of the MAX2181A
  • RF Input and Output Matched to 50Ω
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX2181A evaluation kit (EV kit) simplifies evaluation of the MAX2181A FM low-noise amplifier. The EV kit enables testing of the device’s features and performance and does not require additional support circuitry or software. The signal input and output use SMA connectors to facilitate connection of RF test equipment.

The EV kit is fully assembled with the device on board and incorporates input matching components for the U.S. FM broadcast band.

Applications

  • Automotive Active Antenna
  • Automotive Head Unit

MAX2181AEVKIT
Evaluation Kit for the MAX2181A

Latest Discussions

No discussions on MAX2181A yet. Have something to say?

Start a Discussion on EngineerZone®