MAX2181
PRODUCTIONFM Automotive Low-Noise Amplifier
Highly Integrated FM Variable-Gain Low-Noise Amplifier Ideal for Use in Automotive FM and FM-Diversity
- Part Models
- 2
- 1ku List Price
- Starting From $3.15
Part Details
- +6V to +24V Supply Voltage Range
- Integrated AGC Function Eliminates External Pin Diodes
- High Dynamic Range
- Low-Noise, Sub 3dB Noise Figure
- Low External BOM
- Integrated Thermal Protection
- Small Package (3mm x 3mm TQFN)
- Integrated Pass Device and Linear Regulator
- Integrated Power Detector
- Integrated Antenna Sense
The MAX2181 is a highly integrated FM variable-gain low-noise amplifier ideal for use in automotive FM and FM-diversity active antenna applications. The device features an FM signal path, providing 30dB of gain range, controlled by an on-chip power detector. The FM signal path covers 76MHz to 162.5MHz.
The device integrates a voltage regulator and pass transistor, allowing operation using battery voltages in the +6V to +24V range. On-chip thermal protection automatically limits junction temperatures during extreme thermal conditions.
The device is available in a small, 3mm x 3mm, TQFN package and operates over the extended industrial temperature range (-40°C to +85°C).
Applications
- Automotive Active Antenna
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2181ETE/V+ | 16-LFCSP-3X3X0.75 | ||
MAX2181ETE/V+T | 16-LFCSP-3X3X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2021 - 2161 ASSEMBLY |
||
MAX2181ETE/V+ | PRODUCTION | |
MAX2181ETE/V+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX2181 yet. Have something to say?
Start a Discussion on EngineerZone®