MAX2180A

PRODUCTION

AM/FM Car Antenna Low-Noise Amplifier

Industry-Leading AM/FM LNA with Adjustable Gain Control Saves Space, Cost and Improves Functionality

Part Models
2
1ku List Price
Starting From $3.34

Part Details

  • +6V to +24V Supply Voltage Range
  • Integrated AGC Function Eliminates External Pin Diodes
  • High Dynamic Range
  • Low-Noise Sub 3dB Noise Figure
  • Low External BOM
  • Integrated Thermal Protection
  • Small Package (4mm x 4mm TQFN)
  • Integrated Pass Device and Linear Regulator
  • Integrated Power Detector
  • Integrated Antenna Sense
MAX2180A
AM/FM Car Antenna Low-Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2180AEVKIT

Evaluation Kit for the MAX2180A

Features and Benefits

  • Easy Evaluation of the MAX2180A
  • +6V to +24V Single-Supply Operation
  • RF Inputs and Outputs Matched to 50Ω
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX2180A evaluation kit (EV kit) simplifies evaluation of the MAX2180A AM/FM low-noise amplifier. The EV kit enables test of the device features and performance and requires no additional support circuitry or software. The signal input and output use SMA connectors to facilitate connection of RF test equipment.
The EV kit is fully assembled with the device on board and incorporates input matching components for the U.S. FM broadcast band.

Applications

  • Automotive Active Antenna

MAX2180AEVKIT
Evaluation Kit for the MAX2180A

Latest Discussions

No discussions on MAX2180A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed