MAX2130

PRODUCTION

Broadband, Two-Output, Low-Noise Amplifier for TV Tuner Applications

Broadband, Low-Noise Amplifier Has Differential Outputs and On-Chip Op Amp

Part Models
2
1ku List Price
Starting From $1.20

Part Details

  • +5V Single-Supply Operation
  • 44MHz to 878MHz Operating Frequency Range
  • Guaranteed 7.4dB (min) Input Return Loss Over Frequency Range
  • LNA Performance at ICC = 93mA (RBIAS = 15kΩ)
    • 15dB Gain
    • 2.8dB Noise Figure
    • +17.5dBm Input IP3
    • +27dBm Input IP2
    • +2.7dBm Input 1dB Compression Point
  • Loop-Out Amplifier Performance at ICC = 93mA (RBIAS = 15kΩ)
    • 8.7dB Gain
    • 4.2dB Noise Figure
    • +17dBm Input IP3
    • +29dBm Input IP2
    • -0.5dBm Input 1dB Compression Point
  • Programmable Linearity vs. Supply Current
MAX2130
Broadband, Two-Output, Low-Noise Amplifier for TV Tuner Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX3509 Upstream CATV Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2130 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed