MAX2092

PRODUCTION

700MHz to 2700MHz Analog VGA with Threshold Alarm Circuit and Error Amplifier for Level Control

Industry's Highest Linearity Analog RF VGA with Integrated Alarm and Leveling Control

Part Models
2
1ku List Price
Starting From $10.43

Part Details

  • Wide Band Analog VGA Increases System Performance
    • 700MHz to 2700MHz RF Frequency Range
    • High Linearity
      • +32.5dBm OIP3
      • +18.2dBm Output -1dB Compression Point
    • 18.1dB Gain with 40.4dB Attenuation Range and 0.03dB Gain Variation Over 100MHz Bandwidth at 1835MHz
    • 5.2dB Noise Figure (Includes Attenuator Insertion Loss)
  • Integrated Error Amplifier and Alarm Circuit Simplifies ALC Operation
  • Lowers Power Consumption with Power-Down Capability
  • Package with Exposed Pad Improves Heat Dissipation and System Performance
MAX2092
700MHz to 2700MHz Analog VGA with Threshold Alarm Circuit and Error Amplifier for Level Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 4
MAX2090 PRODUCTION 50MHz to 1000MHz Analog VGA with Threshold Alarm Circuit and Error Amplifier for Level Control
MAX2091 PRODUCTION 50MHz to 500MHz Analog VGA, 1735MHz to 1935MHz Upconverting Mixer with Image Filtering, Threshold Alarm Circuit, and Error Amplifier for Level Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2092 yet. Have something to say?

Start a Discussion on EngineerZone®