MAX20807

RECOMMENDED FOR NEW DESIGNS

8A, 3MHz, 2.7V to 16V, Step-Down Switching Regulator

Shrink your new power designs footprint with compact and fast switching regulator

Part Models
2
1ku List Price
Starting From $1.46
Viewing:

Part Details

  • High Power Density with Low Component Count
    • Single-Supply Operation with Integrated LDO for Bias Generation
    • Compact 3.0mm x 2.5mm, 14-Pin, FC2QFNPackage
    • Internal Compensation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 3MHz Configurable Switching Frequency
    • -40°C to +150°C Junction Temperature Range
    • Two Pin-Strap Programming Pins to Select Different Configurations
  • Optimized Performance and Efficiency
    • 92% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
    • Selectable AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
MAX20807
8A, 3MHz, 2.7V to 16V, Step-Down Switching Regulator
MAX20807 Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX20807EVKIT

MAX20807 Evaluation Board

Features and Benefits

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • 500kHz to 3.0MHz Switching Frequency Range
  • High Efficiency and Power Density
  • Low Component Count
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20807 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20807 compact, low-cost, fully integrated, highly efficient, stepdown DC-DC switching regulator IC. The IC is in a 14-pin, 3.0mm x 2.5mm FC2QFN package. This EV kit can deliver up to 8A load current. For more information, refer to the MAX20807 IC data sheet.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20807. Jumper pins, test points, and input/output connectors are included to provide a flexible and convenient use in a wide range of applications.

MAX20807EVKIT
MAX20807 Evaluation Board
MAX20807EVKIT Board Photo Angle View MAX20807EVKIT Board Photo Top View MAX20807EVKIT Board Photo Bottom View

Latest Discussions

No discussions on MAX20807 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed