MAX20804

RECOMMENDED FOR NEW DESIGNS

4A, 3MHz, 2.7V to 16V, Step-Down Switching Regulator

Shrink your new power designs footprint with compact and fast switching regulator

Part Models
2
1ku List Price
Starting From $1.02

Part Details

  • High Power Density with Low Component Count
    • Single-Supply Operation with Integrated LDO for Bias Generation
    • Compact 3.0mm x 2.5mm, 14-Pin, FC2QFN Package
    • Internal Compensation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 3MHz Configurable Switching Frequency
    • -40°C to +150°C Junction Temperature Range
    • Two Pin-Strap Programming Pins to Select Different Configurations
  • Optimized Performance and Efficiency
    • 91.3% Peak Efficiency with VDDH = 12V,VOUT = 1.8V, and fSW = 1MHz
    • Selectable AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
MAX20804
4A, 3MHz, 2.7V to 16V, Step-Down Switching Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX20804EVKIT

Evaluation Kit for MAX20804

Features and Benefits

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • 500kHz to 3.0MHz Switching Frequency Range
  • High Efficiency and Power Density
  • Low Component Count
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20804 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20804, a compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in a 14-pin, 3.0mm x 2.5mm FC2QFN package. This EV kit can deliver up to 4A load current. For more information, refer to the MAX20804 IC data sheet.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20804. The jumper pins, test points, and input/output connectors are included to provide a flexible and convenient use in a wide range of applications.

MAX20804EVKIT
Evaluation Kit for MAX20804

Latest Discussions

No discussions on MAX20804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed