MAX20751

NOT RECOMMENDED FOR NEW DESIGNS

Multiphase Master with PMBus Interface and Internal Buck Converter

Part Models
2
1ku List Price
Starting From $4.23

Part Details

  • Increased Power Density with Fewer External Components Needed
    • Scalable, Multiphase Solution
    • Compatibility with Coupled Inductors Enables Fast Transient Response and Reduced COUT
    • Integrated Internal Switching Regulator to Power Smart Slaves
  • Optimized Component Performance and Efficiency with Reduced Design-In Time
    • PMBus-Compliant Interface for Telemetry and Power Management
    • Field-Programmable Memory to Allow Storage of Desired Configuration Parameters
    • Fault Logging
  • Comprehensive System and IC Self-Protection Features Promote Increased Power-Supply Reliability
    • Overcurrent and Overtemperature
    • Boost Voltage UVLO
    • VX Short to Ground or VDDH Detection
    • Phase-Current Steering for Thermal Balancing
  • 36-Pin (6mm × 6mm) QFN Package
MAX20751
Multiphase Master with PMBus Interface and Internal Buck Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Smart Power Stages (FET and FET Driver) 1
VT1697SB PRODUCTION Smart Slave IC with Integrated Current and Temperature Sensors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX20751S1VKIT

Evaluation Kit for the MAX20751/VT1697SB

Features and Benefits

  • MAX20751 Master Switch-Mode Controller
  • Up to Four Interleaved Power Stages
  • Up to 100A Output Current
  • PMBus Interface
  • Digital Telemetry and Control
  • Patented Synchronous Buck Topology Using Coupled Inductors
  • Smaller Size
  • Higher Efficiency
  • Reduced Output Capacitance
  • 300kHz to 800kHz Switching Frequency
  • 7V to 16V Input Voltage Range
  • All Ceramic Capacitor Output Capacitors
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20751S1VKIT# evaluation kit (EV kit) is a proven application-circuit design for the MAX20751 DC-DC power-supply controller and the VT1697SB power train. The EV kit is a programmable-output, 4-phase switching regulator with a PMBus™ interface. The IC controls up to four power trains to generate a single output voltage. The EV kit can be used as a stand-alone board, if desired. However, to take full advantage of the IC’s capabilities, the user must connect the EV kit to a PC using the MAXPOWERTOOL002 (PowerTool™), Maxim’s USB-to-PMBus interface dongle for power products. The PowerTool is Windows XP-®, Windows Vista-®, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The PowerTool GUI allows a PC to control the PMBus interface and to collect real-time data from the EV kit.

The EV kit contains a fully functional PCB assembly and is capable of delivering up to 100W of continuous 0.6V to 1.52V power output from a 7V to 16V input supply.

The PowerTool is sold separately and contains a USB cable (to connect PC to dongle) and a ribbon cable (to connect dongle to EV kit).

The EV kit also evaluates the VT1697SB smart slave IC with integrated current and temperature sensors. The VT1697SB is a features-rich smart slave IC designed to work with Maxim’s master switch-mode power-supply controller to implement a high-density multiphase voltage regulator.

Applications

  • Communication, Networking, Servers, and Storage Equipment: ASICs, Memory VDDQ, Microprocessor Chipsets, and other High-Current Digital ICs

eval board
MAXPOWERTOOL002

USB-to-PMBus Interface Dongle for Power Products

Product Details

The MAXPOWERTOOL002# is an interface adapter between a host PC (IBM™-compatible) and Analog Devices' PMBus compatible eval boards for power solutions such as hot swaps, 12V multiphase controllers, and 12V point of load devices. The interface to the host PC is a standard type-A to mini-B USB cable. The interface to the eval board is through a 16-pin ribbon cable that carries the PMBus commands.

The MAXPOWERTOOL002# is intended to be used with Analog Devices’s Digital PowerTool GUI, and it works with the following devices: MAX20751, MAX20754, MAX20710, MAX20730, MAX20743, MAX20734, MAX20796, MAX20810, MAX20815, MAX16550, MAX16545B/C.

MAX20751S1VKIT
Evaluation Kit for the MAX20751/VT1697SB
MAXPOWERTOOL002
USB-to-PMBus Interface Dongle for Power Products

Latest Discussions

Recently Viewed