VT1697SB

PRODUCTION

Smart Slave IC with Integrated Current and Temperature Sensors

High-Current, Smart-Slave IC with Integrated Current and Temperature Sensors

Part Details

  • High Per-Phase Current Capability
  • Footprint < 1600mm2 for a 150A VR
  • Precise Temperature Monitoring and Reporting through a Master Controller IC SMBus
  • Accurate Per-Phase Current Reporting Using a Master Controller IC
  • Top-side Cooling Allows Improved Heat Transfer to Ambient
  • Supplies UVLO/OVLO, Bootstrap Voltage UVLO, VX Short Protection
  • Overcurrent Protection
  • Overtemperature Protection—Fast Shutdown
  • Switching Frequency 300KHz—1.3MHz
  • Compatible With Coupled Inductor
VT1697SB
Smart Slave IC with Integrated Current and Temperature Sensors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 1
MAX20751 NOT RECOMMENDED FOR NEW DESIGNS Multiphase Master with PMBus Interface and Internal Buck Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX20751S1VKIT

Evaluation Kit for the MAX20751/VT1697SB

Features and Benefits

  • MAX20751 Master Switch-Mode Controller
  • Up to Four Interleaved Power Stages
  • Up to 100A Output Current
  • PMBus Interface
  • Digital Telemetry and Control
  • Patented Synchronous Buck Topology Using Coupled Inductors
  • Smaller Size
  • Higher Efficiency
  • Reduced Output Capacitance
  • 300kHz to 800kHz Switching Frequency
  • 7V to 16V Input Voltage Range
  • All Ceramic Capacitor Output Capacitors
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20751S1VKIT# evaluation kit (EV kit) is a proven application-circuit design for the MAX20751 DC-DC power-supply controller and the VT1697SB power train. The EV kit is a programmable-output, 4-phase switching regulator with a PMBus™ interface. The IC controls up to four power trains to generate a single output voltage. The EV kit can be used as a stand-alone board, if desired. However, to take full advantage of the IC’s capabilities, the user must connect the EV kit to a PC using the MAXPOWERTOOL002 (PowerTool™), Maxim’s USB-to-PMBus interface dongle for power products. The PowerTool is Windows XP-®, Windows Vista-®, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The PowerTool GUI allows a PC to control the PMBus interface and to collect real-time data from the EV kit.

The EV kit contains a fully functional PCB assembly and is capable of delivering up to 100W of continuous 0.6V to 1.52V power output from a 7V to 16V input supply.

The PowerTool is sold separately and contains a USB cable (to connect PC to dongle) and a ribbon cable (to connect dongle to EV kit).

The EV kit also evaluates the VT1697SB smart slave IC with integrated current and temperature sensors. The VT1697SB is a features-rich smart slave IC designed to work with Maxim’s master switch-mode power-supply controller to implement a high-density multiphase voltage regulator.

Applications

  • Communication, Networking, Servers, and Storage Equipment: ASICs, Memory VDDQ, Microprocessor Chipsets, and other High-Current Digital ICs

MAX20751S1VKIT
Evaluation Kit for the MAX20751/VT1697SB

Latest Discussions