MAX2058
PRODUCTION700MHz to 1200MHz High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
Provides 62dB of Gain Control while Maintaining Full Compliance with GSM/EDGE Spectral Mask Requirements!
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- +32.3dBm Typical Output IP3
- +19dBm Typical Output 1dB Compression Point
- 700MHz to 1200MHz RF Frequency Range
- 1800MHz to 2200MHz RF Frequency Range (MAX2059)
- 10.5dB Typical Small-Signal Gain
- Includes Two Independent 31dB Attenuator Stages, Yielding 62dB of Total Gain-Control Range with 1dB Steps
- 3-Wire SPI™/MICROWIRE™-Compatible
- Integrated Loopback Mixer for Tx/Rx Self-Diagnostics
- +5V Single-Supply Operation
- External Current-Setting Resistors for Scalable Device Power
- Lead-Free Package Available
The MAX2058 high-linearity digital-variable-gain amplifier (DVGA) is designed to provide 62dB of total gain range and typical output IP3 and output P1dB levels of +32.3dBm and +19dBm, respectively. The device is ideal for a variety of applications, including RFID handheld and portal readers, as well as single and multicarrier 700MHz to 1200MHz GSM/EDGE, cdma2000®, WCDMA, and iDEN® base stations. The MAX2058 yields a high level of component integration, which includes two 5-bit, 31dB digital attenuators, a two-stage driver amplifier, a loopback mixer, and a serial interface to control the attenuators.
The MAX2058 is pin compatible with the MAX2059 1800MHz to 2200MHz DVGA, facilitating an easy design-in for applications where a common PC board layout is used for both frequency bands.
The MAX2058 is available in a 40-pin thin QFN package with an exposed paddle. Electrical performance is guaranteed over a -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Broadband Systems
- Cellular cdmaOne™, cdma2000, and Integrated Digital Enhanced Network (iDEN) Base-Station Transmitters and Power Amplifiers
- Digital and Spread-Spectrum Communication Systems
- GSM 850/GSM 900 2G and 2.5G EDGE Base-Station Transmitters and Power Amplifiers
- Microwave Terrestrial Links
- Receiver Gain Control
- RFID Handheld and Portal Readers
- Transmitter Gain Control
- WCDMA 850MHz and Other 3G Base-Station Transmitters and Power Amplifiers
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2058ETL+ | 40-LFCSP-6X6X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Control Variable Gain Amplifiers (VGAs) 2 | ||
MAX2057 | PRODUCTION | 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control |
MAX2056 | PRODUCTION | 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control |
Digital Control VGAs 3 | ||
MAX2027 | PRODUCTION | IF Digitally Controlled Variable-Gain Amplifier |
MAX2055 | PRODUCTION | Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier |
MAX2059 | Obsolete | 1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer |
Fast Precision D/A Converters 1 | ||
MAX5873 | PRODUCTION | 12-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs |
Fractional-N PLL 1 | ||
MAX9491 | PRODUCTION | Factory-Programmable, Single PLL Clock Generator |
I/Q Demodulators 3 | ||
MAX2021 | PRODUCTION | High-Dynamic-Range, Direct Up-/Downconversion 650MHz to 1200MHz Quadrature Mod/Demod |
MAX2022 | PRODUCTION | High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator |
MAX2023 | PRODUCTION | High-Dynamic-Range, Direct Up-/Downconversion 1500MHz to 2500MHz Quadrature Mod/Demod |
Video Operational Amplifiers (Op Amps) 1 | ||
MAX4395 | PRODUCTION | Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable |
Latest Discussions
No discussions on MAX2058 yet. Have something to say?
Start a Discussion on EngineerZone®